Signify UniStreet gen2, Road & street light, 31.5 W, 4100 lm, 4000 K, CRI70, Distribution medium 10, Safety class I, IP66, SRG10-10
BGP280 LED50-1F/740 I DM10 SRG10 SRT SRB
Продуктово описание
Road & street light, Aluminum, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 4100 lm, 31.5 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM <5, CRI70, Distribution medium 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 6 J, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, 2 Push-in connector 5-pole
Спецификации
- Lamp family code
- LED50 [LED module 5000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years