Signify UniStreet gen2, Road & street light, 70 W, 10200 lm, 4000 K, CRI70, Distribution medium 11, Safety class I, IP66
BGP282 LED120-4S/740 I DM11 48/60S
Продуктово описание
Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit regulating, 10200 lm, 70 W, 146 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Спецификации
- Lamp family code
- LED120 [LED module 12000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years