Signify LumiStreet gen2, Road & street light, UltraEfficient, 118 W, 20400 lm, 4000 K, CRI70, DALI, Distribution medium 32, Safety class II, IP66
BGP293 LED240-1P/740 UE II DM24P D9 48/6
Ново
Продуктово описание
Road & street light, Aluminum die cast, Grey, Universal for diameter 32 to 76 mm adjustable, Power supply unit with DALI interface, 20400 lm, 118 W, 170 lm/W, 4000 K, (0.382, 0.380) SDCM 5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole
Спецификации
- Lamp family code
- LED240 [LED module 24000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years