Signify LumiStreet gen2, Road & street light, 39 W, 5504 lm, 4000 K, CRI70, DALI, Distribution medium 11, Safety class II, IP66

BGP391 LED64-4S/740 II DM11 D9 48/60S

Продуктово описание

Road & street light, Aluminum die cast, Gray, Side-entry for diameter 48 to 60 mm, Power supply unit with DALI interface, 5504 lm, 39 W, 141 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, 2 Push-in connector 5-pole

Код за поръчка: 07918200
Пълен код на поръчката: 871951407918200

Спецификации

Lamp family code
LED64 [LED module 6400 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Файлове за изтегляне

Листовки

Текст на офертата
Tender text - BGP391 LED64-4S/740 II DM11 D9 48/60S txt 4.8 kB
Листовка за продукта
Localized commercial leaflet 910925866652 en_BG pdf 477.5 kB

Листовки

Инструкции за инсталиране
Installation instruction Uni/LumiStreet gen2 pdf 2.3 MB
Инструкции за инсталиране
Installation instruction Uni/LumiStreet gen2 pdf 2.5 MB

Визуални обекти

Product-Photographs-910925866652_EU
Множество активи - Visuals
Product-Diagrams-910925866652_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - BGP391 LED64-4S/740 II DM11 D9 48/60S IES
Dialux
ULD File - BGP391 LED64-4S/740 II DM11 D9 48/60S ULD
Relux
ROLF File - BGP391 LED64-4S/740 II DM11 D9 48/60S ROLFZ
LDT
LDT File - BGP391 LED64-4S/740 II DM11 D9 48/60S LDT