Signify Iridium gen4, Road & street light, 8.9 W, 910 lm, 3000 K, CRI80, Internal (no external connection), Distribution wide 10, Interact Ready, Safety class I, IP66, SRG6-6
BGP501 LED10-4S/830 DW10 BL1 FG GF SRTB
Продуктово описание
Road & street light, Aluminum, Gray, Spigot for diameter 62 mm, Power supply unit with DALI and SystemReady interface, 910 lm, 8.9 W, 102 lm/W, 3000 K, 80, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Спецификации
- Lamp family code
- LED10-4S [LED module, system flux 1000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years