Signify DigiStreet Catenary, Road & street light, 38 W, 6400 lm, 4000 K, CRI70, DALI, Distribution symmetrical wide 1, Interact Ready, Safety class I, IP66, SRG6-6
BTP764 LED64-4S/740 DSW1 PSD-SR SRT SRB
Продуктово описание
Road & street light, Aluminum die cast, Aluminum, Catenary bracket, Power supply unit with DALI interface, 6400 lm, 38 W, 152 lm/W, 4000 K, (0.382; 0.380) SDCM < 5, CRI70, Distribution symmetrical wide 1, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Screw connector
Спецификации
- Lamp family code
- LED64 [LED module 6400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years
- Sustainability rating
- Unclassified