Philips CoreLine Malaga LED, Road & street light, 28 W, 3526 lm, 3000 K, CRI70, Distribution medium, Safety class II, IP65, SRG4-4
BRP101 LED41/730 II DM
Продуктово описание
Road & street light, Aluminum die cast, Gray, Power supply unit (On/Off), 3526 lm, 28 W, 126 lm/W, 3000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution medium, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 4 kV differential mode and 4 kV common mode, Push-in connector and pull relief
Спецификации
- Lamp family code
- LED41 [LED module 4100 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years