Philips CoreLine Malaga LED, Road & street light, 25 W, 3784 lm, 4000 K, CRI70, Distribution wide, Safety class II, IP65, MSP, SRG6-10
BRP101 LED44/740 II DW SDM10
Продуктово описание
Road & street light, Aluminum die cast, Gray, Marine salt protected coating, Power supply unit (On/Off), 3784 lm, 25 W, 151 lm/W, 4000 K, (0.41, 0.39) SDCM ≤5, CRI70, Distribution wide, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Push-in connector and pull relief
Спецификации
- Lamp family code
- LED44 [LED module 4400 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years