Philips AluRoad gen2, Road & street light, 81 W, 11475 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution wide, Safety class II, IP66
BGP025 LED147/740 II DW CLO-DDF2
Продуктово описание
Road & street light, Aluminum die cast, Gray, Light gray (RAL7035), Single layer powder coating, Side-entry for diameter 48 to 60 mm, Power supply unit with DynaDimmer and constant light output (integrated), Constant light output and DynaDimmer fixed presets version 2, 11475 lm, 81 W, 151 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution wide, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Push-in connector 2-pole
Спецификации
- Lamp family code
- LED147 [LED module 14700 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle