Продуктово описание
Bollard, H848 mm, Aluminum die-cast, Black, Universal for diameter 42 to 60 mm adjustable, Power supply unit (On/Off), 4900 lm, 37.2 W, 173 lm/W, 4000 K, (0,3818; 0,3796) SDCM <3, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV differential mode and 6 kV common mode, Cable 1.5 m without plug, Flying leads/wires