Philips UniBar Compact
Direct View Linear Luminaires for Creative Architectural and Media Façade Applications
Продукти
Информация за продуктовата серия
Описание
UniBar Compact is a surface mounted, exterior-rated and slim sized linear LED direct view luminaire that is designed for façade and outdoor architectural lighting applications. The robust mechanical and unique optical design make it ideal for buildings facades, media facades, bridges, overpasses and any application that requires a slim linear direct view lighting solution. Direct view PMMA cover, through wiring for end-to-end connection and DMX control option available with up to 12 pixels (12IDs) to give architects and designers the freedom to explore a wide range of concepts and design with no limitations. Available in white, monochromatic colors, RGB, RGBW and tunable white.
Предимства
Low power LEDs deliver a smooth and soft lighting distribution
Up to 12 pixels (12IDs) for easy and flexible control
Характеристики
Standard: RGBW, RGB, 2700K, 3000K and 4000K
Optional 5000K, Monochromatic Colors and Tunable White