Продукти
| Продукт | Сравнение | ||||||
|---|---|---|---|---|---|---|---|
75 | 3,770 | 2700 | >80 | 50 | |||
79 | 3,935 | 3000 | >80 | 50 | |||
88 | 4,390 | 4000 | >80 | 50 | |||
45 | 2,270 | - | >80 | 50 | |||
51 | 2,555 | - | >80 | 50 | |||
53 | 2,665 | - | >80 | 50 | |||
76 | 3,795 | 2700 | >80 | 50 | |||
79 | 3,955 | 3000 | >80 | 50 |
Информация за продуктовата серия
Описание
Philips UniFlood M gen2 is a cost-effective, exterior-rated architectural LED floodlight that’s designed for façade, landscape and outdoor flood lighting applications. The robust, modular, rectangular design features highly-efficient optics, making it ideal for illuminating everything from multi-storey façades and bridges to landmarks and monuments. This LED floodlight is available in white, monochromatic colors, RGB, RGBW and tunable white. It comes with six different spread lenses ranging from narrow spot to wide flood and has DMX512/RDM control option. A truly modular floodlight that gives architects and designers the freedom to explore a wide range of concepts and designs with no limitations.
Предимства
Great design flexibility with individually tilting heads and controls
Create the right lighting effect with six different spread lenses (narrow spot to wide flood)
Характеристики
Standard: RGBW, RGB, 2700K, 3000K and 4000K
Optional 5000K, monochromatic colors and tunable white
Приложения
Предупреждение и безопасност
For outdoor use only.