Philips HID-DV PROG Xt 150 SON Q 208-277V
Продуктово описание
Philips HID-DV PROG Xt 150 SON Q 208-277V
Спецификации
- Input Voltage
- 208-240-277 V
- Line Frequency
- 50 to 60 Hz
- Input Frequency
- 50 to 60 Hz
- Earth Leakage Current (Max)
- 0.7 mA
- Inrush Current Width
- 0.47 ms
- Input Current (Nom)
- 0.77 A
- Inrush Current Peak (Nom)
- 52 A
- Number of Products on MCB (16A Type B) (Nom)
- 5
- Surge Protection (Common/Differential)
- EN61547 (L-L 2kV, L-G 4kV), 10 kV TIL