Signify Interact RFM (RF Mesh). Connected street lighting deployment with EasyConnect.
Signify Connect RFM connects outdoor luminaires to Signify Interact through an RF mesh network. EasyConnect automatically detects powered luminaires and displays their GPS location and, for System Ready luminaires, asset details. This simplifies commissioning and enables remote control, monitoring, and management. Signify Connect RFM, ZHAGA/NEMA nodes are designed for D4i certified outdoor luminaires with a top-mounted ZHAGA/NEMA socket. The standard socket enables quick factory or field installation and ensures a secure, compatible connection across a wide range of luminaires. The RF Zhaga Link Node (LLC746x) acts as both a light controller and a gateway for RF Zhaga Mesh Nodes. Using EasyConnect, Mesh Nodes (LLC745x) form a local network and connect to Link Nodes, which securely transfer data to Signify Interact via cellular backhaul.
Easy Connect (Plug and play) with GPS location
Safer and reliable network Mesh network
ZHAGA-D4i Type A light controllers with ZHAGA formfactors.
Supports with D4i, DALI or 1-10v drivers