Philips MASTER Value, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 3000 K, 1000 lm, CRI 80, 60000 hour(s)
MAS LEDtube VLE 600mm HO 8W 830 T8
Продуктово описание
MASTER Value, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 3000 K, 1000 lm, CRI 80, 60000 hour(s), 125 lm/W, EEL E, G13, Beam angle 190 degree(s), Glass, 0 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- G13
- Nominal lifetime
- 60,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years