Philips MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 50000 hour(s)
MAS LEDtube 1500mm UO80 36W 865 T5
Продуктово описание
MASTER, LEDtube, T5, Mains, 1500 mm, 36 W, LED alternative to 80W TL5 HO, 6500 K, 5600 lm, CRI 80, 50000 hour(s), 155 lm/W, EEL D, G5, Beam angle 200 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.92, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- G5
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years