Philips MASTER, LEDtube, T8, EM/Mains, 1500 mm, 16.7 W, 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 hour(s)
MAS LEDtube 1500mm HO 16.7W 865 T8 EELB
Продуктово описание
MASTER, LEDtube, T8, EM/Mains, 1500 mm, 16.7 W, LED alternative to 58W TL-D, 6500 K, 3100 lm, CRI 80, 75000 hour(s), 185 lm/W, EEL B, G13 Rotatable end-cap, Beam angle 160 degree(s), Plastic, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1
Спецификации
- Cap-Base
- G13 Rotatable end-cap
- Sustainability rating
- Signify Circle
- Nominal lifetime
- 75,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years