Philips CorePro, LEDtube, T8, Universal, 1500 mm, 23 W, 58W TL-D, 3000 K, 3200 lm, CRI 80, 50000 hour(s)
CorePro LEDtube UN 1500mm UO 23W830 T8
Продуктово описание
CorePro, LEDtube, T8, Universal, 1500 mm, 23 W, LED alternative to 58W TL-D, 3000 K, 3200 lm, CRI 80, 50000 hour(s), 139 lm/W, EEL D, G13, Beam angle 240 degree(s), Glass, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- G13
- Nominal lifetime
- 50,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 3 years