Philips MasterConnect, LEDspot, PAR16, dimmable, 50 W, GU10, 2700 K, 345 lm, CRI 90, 25000 hour(s), Plastic
MC LEDspot IA 4.7-50W GU10 927 36D
Продуктово описание
MasterConnect, LEDspot, PAR16, dimmable, 50 W, GU10, 2700 K, 345 lm, CRI 90, 25000 hour(s), Plastic, 73 lm/W, EEL F, PF 0.7, Beam angle 36 degree(s), 100 mm, RG1, IP20, SVM 0.1, PstLM 0.5
Спецификации
- Cap-Base
- GU10
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LEDspot
- Flux measurement reference
- Narrow Cone
- Warranty period
- 5 years