България - Български

Philips MASTER VALUE LED spot MV

The perfect replacement for mains voltage halogen spots

Продукти

Информация за продуктовата серия

Описание

Delivering a warm, halogen-like accent beam, MASTER LEDspot MV is a perfect fit for spot lighting (track, corridors, lift lobbies, display cases and cabinets) in the hospitality industry. It is particularly suitable to public areas where the light is on 24/7, such as lobbies, corridors, stairwells. MASTER LEDspot MV delivers huge energy savings and minimizes maintenance cost without any compromise on brightness, enabling hospitality owners to achieve a return on their investment within one year. These LEDspots are compatible with most existing fixtures with a GU10 holder and designed as a retrofit replacement for halogen or incandescent spots. The dimmable versions drive further efficiencies, while helping to create the desired atmosphere.

Предимства

  • Up to 80% energy saving compared with halogen lamps

  • Retrofittable

Характеристики

  • Compatible with an extensive range of dimmers

  • Lifetime of 40000 hours

Приложения

  • Hotels, restaurants, bars, cafés
  • Lobbies, corridors, stairwells, washrooms, reception areas

Предупреждение и безопасност

  • Operating temperature range is between -20° C and 45° C ambient

  • Only to apply in dry or damp locations and most of open fixtures with lamp-holders that offer sufficient space (10 mm free air space)

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet MASTER VALUE LED spot MV en_BG pdf 404.8 kB
Допълнителна документация
Product disposal guide pdf 715.4 kB
Допълнителна документация
Explore the entire range of LED lamps pdf 7.4 MB
Брошура
PHL mains voltage LED lamp EU dimmer compatibility list professional pdf 3.0 MB

Визуални обекти

Family-Photographs-MASTER VALUE LED spot MV
Множество активи - Visuals
Видео
Get to know Philips LED lamps mp4 23.1 MB
Изображение на опаковката
Packaging Image tif 22.6 MB

Софтуерни добавки

Family-IES-MASTER VALUE LED spot MV
Множество активи - Software Plugins