Philips CorePro, LED, PL-S, EM/Mains, 144 mm, 5 W, 9/11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s)
CorePro LED PLS 5W 830 2P G23
Продуктово описание
CorePro, LED, PL-S, EM/Mains, 144 mm, 5 W, LED alternative to 9/11W PL-S, 3000 K, 520 lm, CRI 82, 30000 hour(s), 104 lm/W, EEL F, G23, Beam angle 120 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- G23
- Nominal lifetime
- 30,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED
- Flux measurement reference
- Sphere
- Warranty period
- 3 years