Philips CorePro, LED, PL-L, Mains, 315 mm, 13 W, 24W PL-L, 3000 K, 1520 lm, CRI 80, 30000 hour(s)
CorePro LED Urban PLL Mains 13W 830
Продуктово описание
CorePro, LED, PL-L, Mains, 315 mm, 13 W, LED alternative to 24W PL-L, 3000 K, 1520 lm, CRI 80, 30000 hour(s), 116 lm/W, EEL E, 2G11, Beam angle 360 degree(s), Plastic, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- 2G11
- Nominal lifetime
- 30,000 hour(s)
- Switching Cycle
- 200,000
- Lighting Technology
- LED
- Flux measurement reference
- Sphere
- Warranty period
- 3 years