Philips CorePro, LEDbulb, B35, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass
CorePro LEDCandleND6.5-60W B35 E14827FRG
Продуктово описание
CorePro, LEDbulb, B35, 60 W, E14, 2700 K, 806 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.55, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base E14
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Lighting Technology LEDbulb
- Flux measurement reference Sphere
- Warranty period 2 years