Philips MASTER Value, LEDbulb, A60, dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 hour(s), Glass
MAS VLE LEDBulbD7.8-75W E27 940 A60FR G
Продуктово описание
MASTER Value, LEDbulb, A60, dimmable, 75 W, E27, 4000 K, 1055 lm, CRI 90, 15000 hour(s), Glass, 135 lm/W, EEL D, PF 0.7, Beam angle 300 degree(s), RG0, IP65, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 20,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere
- Warranty period
- 2.5 years