Philips CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Glass
CorePro LEDBulbND10.5-100W E27A60 830FRG
Продуктово описание
CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 3000 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 20,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere
- Warranty period
- 2 years