Philips CorePro, LEDbulb, A95, not dimmable, 200 W, E27, 4000 K, 3452 lm, CRI 80, 15000 hour(s), Glass
CorePro LEDBulbND 200W E27 A95 840 FR G
Продуктово описание
CorePro, LEDbulb, A95, not dimmable, 200 W, E27, 4000 K, 3452 lm, CRI 80, 15000 hour(s), Glass, 150.00 lm/W, EEL D, PF 0.51, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- E27
- Nominal lifetime
- 15,000 hour(s)
- Switching Cycle
- 20,000
- Lighting Technology
- LEDbulb
- Flux measurement reference
- Sphere
- Warranty period
- 2 years