Philips Pacific LED Gen5 Value, Waterproof, 44 W, L1800 mm, 6000 lm, 4000 K, Opal, Opal, IP66, IK08
WT475C 62S/840 PSU O L1800
Продуктово описание
Waterproof, L1800 mm, Polycarbonate, White, Power supply unit (On/Off), 6000 lm, 44 W, 136 lm/W, 4000 K, (0.38, 0.38) SDCM <3, UGR19, Opal, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole