Pierlite Vandaprime waterproof, Indoor, 53.5 W, L1310 mm, 8000 lm, 4000 K, CRI80, DALI, Wide beam, Clear, IP66, IK10, PUSH-IN | Push-in
VX200C 80S/840 PSD L1300 WB BR PI5
Ново
Продуктово описание
Indoor, L1310 mm, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Single layer powder coating, Bracket, Power supply unit with DALI interface, 8000 lm, 53.5 W, 149 lm/W, 4000 K, (0.382, 0.378), CRI80, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV, Push-in connector 5-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years