Pierlite Vandaprime waterproof, Outdoor, Indoor , 30.5 W, L1310 mm, 4700 lm, 4000 K, CRI80, Wide beam, Clear, IP66, IK10, PUSH-IN | Push-in
VX200C 47S/840 PSU L1300 WB BR SRG6 PI5
Ново
Продуктово описание
Outdoor, Indoor , L1310 mm, Aluminium die-cast LM6 - alloy grade (EN AC-44300), Grey, Single layer powder coating, Bracket, Power supply unit (On/Off), 4700 lm, 30.5 W, 118 lm/W, 4000 K, (0.382, 0.378), CRI80, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I, Surge protection level until 6 kV, Push-in connector 5-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years