Продуктово описание
1200x300 mm, Steel, White, Power supply unit (On/Off), 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Polymethyl methacrylate, IP54 | Dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.75 m without plug