Philips Cleanroom LED CR250B, 40 W, 1200x300 mm, 3500 lm, 4000 K, DALI, IP65
CR250B LED35S/840 PSD W30L120 IP65
Продуктово описание
1200x300 mm, Steel, White, Power supply unit with DALI interface, 3500 lm, 40 W, 88 lm/W, 4000 K, (0.38, 0.38) SDCM <4, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector
Спецификации
- Lamp family code
- GRN35 [LED GreenLine 3500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years