Philips Cleanroom LED CR250B, 63 W, 600x600 mm, 5500 lm, 4000 K, DALI, IP65
CR250B LED55S/840 PSD W60L60 IP65
Продуктово описание
600x600 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 63 W, 87 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Tempered glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class II, Screw connector
Спецификации
- Lamp family code
- GRN55 [LED GreenLine 5500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years