Philips SmartBalance Wall-mounted, Direct and Indirect, 46 W, 5300 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19
WL484W 53S/940 WIA D/I SW WH
Продуктово описание
Direct and Indirect, Aluminium, White, Wireless driver Interact System ready, 5300 lm, 46 W, 114 lm/W, 4000 K, (0.39, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Opal, Polymethyl methacrylate, IP40 | Wire-protected, IK02 | 0.2 J standard, Safety class I, 2 Push-in connector 5-pole
Спецификации
- Number of gear units
- 2 units
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Warranty period
- 5 years