Philips CoreLine Wall-mounted, All-in, 30 W, 12 W, 1400 lm, 4050 lm, 2700 K, 3000 K, 4000 K, Sensor-based dim, MDU3, EL-ready
WL140V 14_24_40S/827_830_840 PSR MDU WH
Продуктово описание
Polycarbonate, White, Signal white (RAL9003), Ceiling, Wall, Power supply unit regulating, Programmable movement and light sensor with wireless grouping, All-in, Multi Color Temperature, All-in, Multi Lumen, 1400 lm, 4050 lm, 30 W, 12 W, 135 lm/W, 120 lm/W, 2700 K, 3000 K, 4000 K, (0.46,0.42) SDCM<3; (0.43,0.40) SDCM<5; (0.38,0.38) SDCM<3, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, 2 Push-in connector 3-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years