Philips SportControl, Indoor sports luminaire, 63 W, 11000 lm, 4000 K, DALI, Wide beam, White, BP
BPS375 110S/840 PSD W20L148 WB-NB
Продуктово описание
Indoor sports luminaire, Steel, White, Traffic white (RAL9016), Power supply unit with DALI interface, 11000 lm, 63 W, 174 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, UGR19, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Ball-proof/ball-impact resistant lighting, Safety class I, 2 Push-in connector 5-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Warranty period
- 5 years