Philips Maxos unify, Trunking light unit, UltraEfficient, 84 W, 2215 mm, 16000 lm, 4000 K, DALI, Interact Ready, Narrow beam, Textured, White, IP20
LL552X 160S/840 UE DIA NB WH
Продуктово описание
Trunking light unit, UltraEfficient, 2215 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 16000 lm, 84 W, 191 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years