Philips Maxos unify, Trunking light unit, UltraEfficient, 20.5 W, 1478 mm, 4000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, Black, IP20
LL551X 40S/840 UE DIA WB BK
Продуктово описание
Trunking light unit, UltraEfficient, 1478 mm, Steel, Black, Signal black (RAL9004), Dali dimming Interact System ready, 4000 lm, 20.5 W, 195 lm/W, 4000 K, (0.34. 0.35) SDCM <3, UGR19, Wide beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years