Продуктово описание
Trunking light unit, 1478 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 10500 lm, 65 W, 162 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Narrow beam, Textured, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Connection unit 7-pole