Philips 4MX850 | Maxos Led Industry, LED40S | LED module, system flux 4000 lm, 840 neutral white, Power supply unit with DALI interface, Wide beam, Silver
4MX850 581 LED40S/840 PSD WB SI
Продуктово описание
Trunking light panel, L1528 mm, Steel, Silver, Power supply unit with DALI interface, 4000 lm, 24 W, 166 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Спецификации
- Lamp family code
- LED40S [LED module, system flux 4000 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Gear
- -
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years