Philips Maxos fusion, Trunking light unit, 29 W, L1138 mm, 5000 lm, 4000 K, DALI, Interact Ready, Wide beam, Textured, White, IP20
LL512X LED50S/840 DIA WB 7 WH HE
Продуктово описание
Trunking light unit, L1138 mm, Steel, White, Signal white (RAL9003), Dali dimming Interact System ready, 5000 lm, 29 W, 172 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years