Philips Maxos fusion, Trunking light unit, 97 W, L2276 mm, 16000 lm, 4000 K, DALI, Wide beam, Textured, White, IP20
LL523X LED160S/840 PSD WB 7 WH HE
Продуктово описание
Trunking light unit, L2276 mm, Steel, White, Power supply unit with DALI interface, 16000 lm, 97 W, 165 lm/W, 4000 K, (0.34. 0.35) SDCM <3, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years