Philips CoreLine trunking gen2.5, Basic (stand alone) version, UltraEfficient, 128 W, L3400 mm, 24000 lm, 4000 K, DALI, Interact Ready, Narrow beam, Frosted, White, IP20
LL243X 240S/840 UE DIA NB BV WH
Продуктово описание
Basic (stand alone) version, UltraEfficient, L3400 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 24000 lm, 128 W, 188 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Narrow beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole
Спецификации
- Number of gear units 2 units
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years