Philips CoreLine trunking gen2.5, 65 W, L1700 mm, 11000 lm, 4000 K, DALI, Interact Ready, Opal, Opal, White, IP20
LL242X 120S/840 HE DIA O 7x1.5 WH
Продуктово описание
L1700 mm, Steel, White, Traffic white (RAL9016), Dali dimming Interact System ready, 11000 lm, 65 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 7-pole
Спецификации
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years