Philips CoreLine trunking gen2.5, 44.5 W, L1130 mm, 8000 lm, 4000 K, Wide beam, Frosted, White, IP20
LL241X 80S/840 HE PSU WB 5x1.5 WH
Продуктово описание
L1130 mm, Steel, White, Traffic white (RAL9016), Power supply unit (On/Off), 8000 lm, 44.5 W, 180 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Frosted, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Value ladder
- Performance
- Warranty period
- 5 years