Philips GreenSpace Evo Mini Pendant, Pendant with recessed base, 3D printed, 20 W, 2700 lm, 3000 K, CRI>90
PT332B 27S/PW930 PSU-E HWB BK 68 BK BK
Продуктово описание
Pendant with recessed base, Polycarbonate, Black, Pendant, Power supply unit external (On/Off), 2700 lm, 20 W, 135 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years