Philips GreenSpace Evo Mini Pendant, Pendant with recessed base, 3D printed, 9.9 W, 1200 lm, 4000 K, CRI>90
PT332B 12S/PW940 PSU-E HWB BK 68 BK WH
Продуктово описание
Pendant with recessed base, Polycarbonate, Black, Pendant, Power supply unit external (On/Off), 1200 lm, 9.9 W, 121 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years