Продуктово описание
Pendant, Polycarbonate, Black, Pendant, Power supply unit (On/Off), 2700 lm, 20 W, 135 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II