Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 11.9 W, 1700 lm, 3000 K, CRI>90, DALI, Interact Ready
PT332C 17S/PW930 DIA HVWB BK BK BK
Продуктово описание
Pendant, Polycarbonate, Black, Pendant, Dali dimming Interact System ready, 1700 lm, 11.9 W, 143 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector very wide beam >80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years