Signify myCreation Puzzle Pendant

Puzzle Pendant - Taking shape in modular lighting design

Използвайте бутона „Конфигурирайте сега“, за да персонализирате вашето осветително тяло, или изберете един от предварително конфигурираните продукти по-долу.

Продукти

Информация за продуктовата серия

Описание

Taking shape in modular lighting design. Puzzle blends performance, sustainability, and a bold visual language into one striking modular concept. The pendant luminaire features a shadow-free glowing light effect, smart system readiness, and modern aesthetics. Designed by renowned designer Florent Coirier and brought to life through cutting-edge 3D-printing technology. Puzzle sets a new benchmark for circular lighting design with its printed parts made from 75% recycled PET materials. Launching in a 4 and 5 feet (~1.2 and ~1.5 meters) linear pendant size, Puzzle is the perfect fit for office environments. It delivers office-compliant performance and a soft, seamless glow that enhances focus and elevates workspace design. Its sleek geometry and system-ready functionality make it as smart as it looks.

Предимства

  • 75% recycled PET material

  • Glowing light effect

Характеристики

  • Pendant mounting with different accessories for false and concrete ceilings

  • Unique light effect due to the double printed wall and transparent material

Приложения

  • Offices

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet Puzzle Pendant en_BG pdf 100.9 kB

Визуални обекти

Family-Photographs-Puzzle Pendant
Множество активи - Visuals