Продуктово описание
1130x55 mm; H88 mm, Aluminum, Black, Signal black (RAL9004), Suspension set 2-wire, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24.5 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Frosted, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting